B36 5.2 36V Battery
Battery pack B 36/5.2 product number: 2098470 #2098470

Ultimate-power 36V 5.2 Ah Li-ion battery
- Battery capacity: 5.2 Ah
- Weight: 1.35 kg
- Dimensions (LxWxH): 167 x 92 x 81 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,311.86 ILS
2,311.86 ILS
/
1 each
Technical Data
Battery capacity
5.2 Ah
Weight
1.35 kg
Dimensions (LxWxH)
167 x 92 x 81 mm
Battery energy
187 Wh
Charging time with C4/36-90 Battery charger
130 min
Charging time with RC4/36 Radiocharger
130 min
Charging time with C4/36-350 Battery charger
35 min
State of charge display
Yes
Features & Applications
Features
- High-capacity battery providing extreme run time for highly demanding applications
- Includes Hilti Cordless Power Care (CPC) technology – on-board processors monitor each battery cell to deliver more reliable, consistent and longer-lasting power on your jobsites
- Fully sealed electronics for increased protection against dust, humidity and water
- Rubberized, glass-fiber reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
- Casing designed to cool the battery to the ideal temperature for faster charging
Applications
- Compatible with most Hilti 36V tools
- Compatible with all Hilti 22V and 36V chargers
- Applications in extreme temperature conditions – from 60° C (140° F) down to -17° C (1.4° F)
- Tough jobs requiring maximum performance and battery capacity for extended run-time
Related Products
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
