B12 2.6 12V Battery
Battery pack B 12/2.6 product number: 2077976 #2077976

Compact 12V 2.6 Ah Li-ion battery
- Battery capacity: 2.6 Ah
- Charging time with C4/12-50 Battery charger: 35 min
- Weight: 0.24 kg
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
431.42 ILS
431.42 ILS
/
1 each
Technical Data
Battery capacity
2.6 Ah
Charging time with C4/12-50 Battery charger
35 min
Weight
0.24 kg
Dimensions (LxWxH)
92 x 71 x 41 mm
Battery energy
28 Wh
Charging time with C4/36-90 Battery charger
35 min
Charging time with RC4/36 Radiocharger
35 min
Charging time with C4/36-350 Battery charger
35 min
State of charge display
Yes
Features & Applications
Features
- Light and compact Li-ion power tool battery for maximum working convenience
- Includes Hilti Cordless Power Care (CPC) technology – on-board processors monitor each battery cell to deliver more reliable, consistent and longer-lasting power on your jobsites
- Accurate charge level display for higher on-site productivity
- Features a protective system to prevent overheating, overloading and deep discharge
- Rubberised, glass-fibre reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
Applications
- For use with Hilti 12V cordless tools
- For use with Hilti 12V compatible battery chargers
Related Products
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

