C4/36-90 Compact charger
Battery charger C 4/36-90 230V box product number: 2015761 #2015761

Multi-voltage compact charger for all Hilti Li-ion batteries
- Battery System Compatibility: 22 V, 36 V
- Output power: 90 W
- Output current: 4 A
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
703.84 ILS
703.84 ILS
/
1 each
Technical Data
Battery System Compatibility
22 V, 36 V
Output power
90 W
Output current
4 A
Status display
Yes
Weight
0.6 kg
Dimensions (LxWxH)
169 x 122 x 70 mm
Rated input voltage
230 V
Documents
pdf Operating Instruction C 4/36 -90/-350/-DC (01) (HE), Hebrew [ 4.4 MB ]
pdf Operating Instruction C 4/36 -90/-350/-DC (01), Czech, German, Greek, English, Spanish, French, Croatian, Hungarian, Italian, Dutch, Polish, Portuguese, Russian, Slovak, Slovenian, Turkish, Ukrainian, Serbian [ 4.1 MB ]
Features & Applications
Features
- Compact charger for convenient charging of all Hilti Li-ion batteries
- Outstanding cold-weather charging performance down to -10°C
- Designed to help protect batteries from low voltage and other adverse charging conditions
- Fully compatible with all Hilti 12V (with adapter), 14V, 22V and 36V Li-ion batteries
Applications
- Charges Hilti 12V (with adapter), 14V, 22V and 36V Li-ion batteries
- Charges Hilti 12V (with adapter), 14V, 18V, 22V and 36V Li-ion batteries
Related Products
Portable, temporary electric power supply with high output and capacity for use with heavy-duty power tools
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo


