MIC MAH Connector
Hot-dip galvanized (HDG) multi-angle connector for fastening MI girders to steel beams at an angle
- Material composition: Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: Connector min 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Choose options
Quantity
Total Pieces
NaN
Discounted net




