MIC-L Connector
מחבר 90° בין קורות MIC-90-L product number: 304805
Hot-dip galvanized (HDG) connector for fastening MI girders perpendicularly to one another
- Weight: 4.05 kg
- Material composition: Connector: DD11 MOD - HN 555-4, S235JR - DIN EN 10025-2; Backing plate: EN-GJMW-400-5 - DIN EN 1562, EN-GJMB-450-7 - DIN EN 1562; Tooth plate: S235 - EN10025-2; Bolt: Steel grade 8.8; Nut: Steel grade 8
- Surface finish: HDG: Connector 55 µm - DIN EN ISO 1461; Backing plate, Tooth plate, Bolt, Nut 45 µm - DIN EN ISO 1461
Choose options
Modular Girder Type
- 90
Pack size
- 2 pc
Quantity
Pack
Total Pieces
2
Discounted net
1,357.46 ILS
678.73 ILS
/
1 each




