MQB Clamp (strut to concrete)
Clamp MQB-G41 product number: 369674
Galvanized clamp for cross-connection of one MQ strut channel to concrete
- Material composition: S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 4 mm
Choose options
For use with
- MQ-21D, MQ-41, MQ-41/3
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
389.79 ILS
38.98 ILS
/
1 each
Technical Data
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Weight
361 g
Documents
pdf Corrosion handbook, English [ 9.4 MB ]
Features & Applications
Features
- Push-button connector takes up shear and tensile loads
- Universal – complete many different applications using few parts
- Easy to use
- Suitable for various channel profiles
Applications
- Cross-connection of strut channels to concrete
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
