MQW-H2 Angle bracket
זוית 90 MQW-H2 product number: 2141929
Galvanized 90-degree angle bracket for connecting multiple MQ strut channels with high horizontal load capacity
- Material composition: S275JR - EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 4 mm
ultimate
Choose options
Angle
- 90 °
Pack size
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
722.10 ILS
36.11 ILS
/
1 each
Technical Data
Material composition
S275JR - EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Angle
90 °
Weight
211 g
Product Class
Ultimate
Documents
pdf Operating Instruction MQW-H2, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 1.8 MB ]
Features & Applications
Features
- High load capacity in all three directions
- Adjustable – easily fit and repositioned along strut channels
- Compatible with MQN-C push button channel connectors – for much faster, adaptable assembly
Applications
- Assembling channel frames and support structures
- Fastening channels at a 90-degree angle
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
