MQT-C-R Beam clamp
Beam clamp MQT-C23-R product number: 304069

Stainless steel (A4) beam clamp for connecting MQ strut channels directly to steel beams
- Tightening torque: 40 Nm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L, screw: A4-70- DIN EN ISO 3506-1
- Surface finish: Outdoor Plus - Stainless Steel
Choose options
For use with
- MQ-21-R, MQ-41-R
Pack size
- 6 pc
Quantity
Pack
Total Pieces
6
Discounted net
1,213.25 ILS
202.21 ILS
/
1 each

