MQT-U Beam clamp
מחבר תעלה לרלס MQT-U 10יח product number: 2115454
Galvanized beam clamp for connecting the open side or back of MQ/HS channels directly to steel beams
- Wrench size: 17 mm
- Tightening torque: 20 Nm
- Material composition: S355 MC - DIN EN 10149-2, Screw: strength class 8.8, Plastic: PA 6.6
Choose options
Thread connection - M
- M10
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
453.53 ILS
45.35 ILS
/
1 each


