MQP-E Channel foot
Wall mount MQP-E product number: 387735
Galvanized channel foot for fastening elevator doors
- Material composition: S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 4 mm
Choose options
Pack size
- 4 pc
Quantity
Pack
Total Pieces
4
Discounted net
586.25 ILS
146.56 ILS
/
1 each


