MQP-45 Channel foot
חיבור זוית לבטון MQP-45 product number: 369649
Galvanized channel foot for fastening channels to concrete at an angle
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 4 mm
Choose options
For use with
- MQ-21, MQ-31, MQ-41, MQ-41/3
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
404.42 ILS
40.44 ILS
/
1 each



