Galvanized channel foot for fastening channels to concrete in light/medium-duty applications

  • Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
  • Surface finish: Indoor Coated - Electro galvanized
  • Material thickness: 4 mm

Choose options

For use with
  • MQ-41, MQ-41/3
Pack size
  • 20 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 230.95 ILS

Technical Data

Material composition
DD11 MOD - HN 547, S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

Documents

pdf Corrosion handbook, English [ 9.4 MB ]

Features & Applications

Features

  • Flexibility – complete many different applications using few parts
  • Compatible with MQN-C push button channel connectors – for much faster, adaptable assembly

Applications

  • Connecting strut channels to various base materials

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo