MQI-AT Steel beam connector
Beam connector MQI-AT product number: 286090
Galvanized steel beam connector for fastening MQ strut channels directly to steel beams
- Tightening torque: 40 Nm
- Material composition: Channel: S235GD - DIN EN 10147, clamp: S235JRG2 - DIN EN 10025, Nut: M12 quality 8-A2K - DIN 985, T-head: EN-GJMB-350-10 - DIN EN 1562, end cap: Plastic PP
- Surface finish: Indoor Coated - Electro galvanized
Choose options
Pack size
- 6 pc
Quantity
Pack
Total Pieces
6
Discounted net
4,985.70 ILS
830.95 ILS
/
1 each





