MQI-LV Connector
Connector MQI-LV150 product number: 286103

Galvanized connector for fastenings in a wide range of applications
- Material composition: S235JRG2 - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 4 mm
Choose options
Pack size
- 24 pc
Quantity
Pack
Total Pieces
24
Discounted net
531.91 ILS
22.16 ILS
/
1 each
