Galvanized channel connector used as a longitudinal extender for MQ strut channels

  • Material composition: S235JR - DIN EN 10025
  • Surface finish: Indoor Coated - Electro galvanized
  • Material thickness: 4 mm

Choose options

For use with
  • MQ-124XD, MQ-41, MQ-41/3, MQ-41D, MQ-52, MQ-52-72 D
  • MQ-124XD, MQ-52-72 D, MQ-72
Pack size
  • 4 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 379.34 ILS

Technical Data

Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

Features & Applications

Features

  • Adjustable – easily fit and repositioned along strut channels
  • Threaded rods can be connected through elongated holes in MQV-72 channel ties
  • Compatible with push button channel connectors – for much faster, adaptable assembly

Applications

  • Connecting two MQ strut channels together
  • Compatible with multiple MQ strut channels
  • Recommended for use in dry, interior environments

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo