MQV-UB crossover connector
Connector MQV-UB-M12 product number: 304884
Crossover connector to be used with the MQ system in combination with U-bolts
- Weight: 0.07 kg
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: HDG: 55 µm - DIN EN ISO 1461
Choose options
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
99.28 ILS
9.93 ILS
/
1 each
Technical Data
Weight
0.07 kg
Material composition
DD11 MOD - HN 547, S235JR - DIN EN 10025
Surface finish
HDG: 55 µm - DIN EN ISO 1461
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Documents
pdf Instruction for use MQV-UB-M13, Portuguese, French, Spanish, English, Chinese, Vietnamese, Ukrainian, Turkish, Thai, Swedish, Slovenian, Slovak, Sardinian, Russian, Romanian, Polish, Norwegian, Dutch, Malay, Latvian, Lithuanian, Korean, Kazakh, Japanese, Italian, Hungarian, Croatian, Finnish, Estonian, Greek, German, Danish, Czech, cn, Bulgarian, Arabic [ 318.4 KB ]
Features & Applications
Features
- More reliable fastening system for U-bolts
- Easier to install and highly adjustable
Applications
- Modular four-part system for supporting cable trays, pipes and miscellaneous secondary steel
- Provides easy-to-install, adjustable, flexible solutions for industrial and heavy commercial applications, eliminating the need for welding
- Fastening with U-bolts, for uninsulated pipes
- Fastening with U-bolts
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

