MQV-12-R Channel connector
Connector MQV-12-R product number: 304037
Stainless steel (A4) flexible channel connector used as a longitudinal extender for MQ strut channels
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish: Outdoor Plus - Stainless Steel
- Material thickness: 4 mm
Choose options
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
2,734.77 ILS
273.48 ILS
/
1 each




