MT-AS NTP / MQA pipe clamp saddle
Galvanized pipe clamp saddle with preassembled adaptor (NTP imperial) for connecting threaded components to MT and MQ C-Channels
- Product Class: Premium
- Tightening torque: 31 Nm
- Material composition: Nut: QStE 380 TM, SEW 92, Plate: DD11 - DIN EN 10111, Plastic: PA 6.6
premium
Choose options
Thread connection - M
- 1/2 in
- 3/4 in
Pack size
- 25 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 1,377.31 ILS
Technical Data
Product Class
Premium
Tightening torque
31 Nm
Material composition
Nut: QStE 380 TM, SEW 92, Plate: DD11 - DIN EN 10111, Plastic: PA 6.6
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
For use with
MQ system
Features & Applications
Features
- Quick connection of threaded components to the open side of MT and MQ C-Channels
- Easy installation and positioning within MT and MQ C-Channel openings
- Single, compact part – for higher productivity and flexibility
- Various thread sizes available, according to NTP (National Threaded Pipe standard)
Applications
- Fastening pipes and air ducts
- Fastening cable trays and cable baskets
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
