Galvanized clamp for cross-connection of one MQ strut channel to another

  • Material composition: S235JR - DIN EN 10025
  • Surface finish: Indoor Coated - Electro galvanized
  • Material thickness: 4 mm

Choose options

For use with
  • MQ-124XD, MQ-52-72 D
  • MQ-21
  • MQ-21D, MQ-41, MQ-41/3
  • MQ-21D, MQ-41, MQ-41/3, MQ-41D
  • MQ-41D
  • MQ-72
Pack size
  • 10 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 248.71 ILS

Technical Data

Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)

Documents

pdf Corrosion handbook, English [ 9.4 MB ]

Features & Applications

Features

  • Compatible with MQN-C push button channel connectors – for much faster, adaptable assembly
  • Universal – complete many different applications using few parts
  • Compatible with multiple strut channel profiles
  • Push button channel connector takes up shear and tensile loads

Applications

  • Cross-connection of two strut channels
  • Recommended for use in dry, interior environments

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo