Galvanized 90-degree heavy angle for connecting multiple MQ strut channels in medium/heavy-duty applications

  • Material composition: DD11 MOD – HN 555-4, S235JR – EN10025-2
  • Surface finish: Indoor Coated - Electro galvanized
  • Material thickness: 4 mm

Choose options

Angle
  • 90 °
Pack size
  • 10 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 567.44 ILS

Technical Data

Material composition
DD11 MOD – HN 555-4, S235JR – EN10025-2
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Angle
90 °

Documents

pdf Corrosion handbook, English [ 9.4 MB ]

Features & Applications

Features

  • Compatible with push button channel connectors – for much faster, adaptable assembly
  • Adjustable – easily fit and repositioned along strut channels
  • Compatible with MQN-C push button channel connectors – for much faster, adaptable assembly

Applications

  • Assembling channels for heavy load frames and support structures
  • Compatible with multiple MQ strut channels
  • Recommended for use in dry, interior environments

For approval or certificate information, please see individual items.

Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo