MT-S-L Seismic angle bracket
Angle MT-S-L product number: 2348158

Angle bracket for assembling braced MT strut channel structures in seismic zones
- Material composition: Q235 or better steel
- Surface finish: Indoor Coated - Pre-galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Choose options
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
546.54 ILS
54.65 ILS
/
1 each
Technical Data
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Pre-galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Documents
pdf Seismic_Manual_0522_W4571_EN, English [ 8.8 MB ]
Features & Applications
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – compatible with the Hilti MT Twist-Lock, a faster alternative to spring nuts for assembling a modular support system
- Winged angle connector – includes connection points to MT-S-H1 and MT-S-H2
- Adaptable – unlike welding, seismic brackets allow you to modify strut channel framing for future MEP requirements
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Right-angle connections between MT-40 strut channels with connection to seismic bracing
- Assembling metal framing for MEP support structures in seismic zones
- Suitable for use in dry, indoor environments
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo