MT-B-O2B 60D Medium-duty baseplate
Baseplate MT-B-O2B 60D product number: 2358236

Base connector for anchoring MT-60D double strut channel to concrete
- Material composition: Q355B
- Surface finish: Galvanized
- Material thickness: baseplate 8 mm, Angle: 4mm
Choose options
Pack size
- 6 pc
Quantity
Pack
Total Pieces
6
Discounted net
261.25 ILS
43.54 ILS
/
1 each
Technical Data
Material composition
Q355B
Surface finish
Galvanized
Material thickness
baseplate 8 mm, Angle: 4mm
Weight
2.57 kg
Environmental conditions
Indoor
Documents
pdf ETA-23-0826 MT Base Connectors, English [ 2.4 MB ]
Features & Applications
Features
- Economical – high load/weight ratio and rapid assembly make MT strut channel a more efficient alternative to welded MEP support structures
- Complexity kept to the minimum – the MT system is designed to help you simplify both logistical operations and on-site installation
- Simpler to design – you can use Hilti MT components for all MEP installations from the lightest trapeze to the heaviest-duty modular framing
- Simpler to install – compatible with the innovative MT System Twist-Lock, enabling the use of a wide range of MT connectors and baseplates
- Extensive software support – PROFIS Modular Support Engineering, the MEP Support Selector, Revit® families, and plug-ins for Staad Pro® and Smart 3D® are all available to streamline design and ordering
Applications
- Fastening MT strut channel to concrete floors, walls or ceilings
- Fastening MT strut channel to structural steel
- Suitable for use in dry, indoor environments
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo