MT-AB-LS Long span angular bracing
Angle brace MT-AB-LS product number: 2322420
Angle brace for modular support structures with longer spans
- Material composition: Q235 or better steel
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 5 mm
Choose options
Pack size
- 24 pc
Quantity
Pack
Total Pieces
24
Discounted net
1,464.05 ILS
61.00 ILS
/
1 each
Technical Data
Material composition
Q235 or better steel
Surface finish
Indoor Coated - Electro galvanized
Material thickness
5 mm
Weight
0.52 kg
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Documents
pdf EN 1090 Certificate of conformity of the factory production control MT, English [ 348.7 KB ]
Features & Applications
Features
- High load capacity – enables threaded rod bracing for increased rigidity over long spans
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
Applications
- Angle brace for modular support structures with longer spans
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
