MT-FA-G OC Girder fixation angle

Slotted angle plate for attaching media to MT girders, for outdoor use with low pollution
- Material composition: Q355 or better steel
- Surface finish: Outdoor Coated - HDG
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Choose options
Pack size
- 10 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 249.76 ILS
Technical Data
Material composition
Q355 or better steel
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Documents
pdf EN 1090 Certificate of conformity of the factory production control MT, English [ 348.7 KB ]
Features & Applications
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Easy to install – one-step fastening using Hilti MT-TFB thread-forming bolts
- Simple media fixation method
- Corrosion resistance – hot-dip galvanized to help protect against moisture and chemical corrosion
Applications
- Attaching MEP media to MT girders
- Suitable for use in moderately corrosive environments
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo