MQW-3/45 Angle bracket
3-hole angle MQW-3/45 product number: 369657
Galvanized 45- or 135-degree angle for connecting multiple MQ strut channels
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 4 mm
Choose options
Angle
- 45 °
Pack size
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
306.19 ILS
15.31 ILS
/
1 each
Technical Data
Material composition
DD11 MOD - HN 547, S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Angle
45 °
Weight
147 g
Documents
pdf Corrosion handbook, English [ 9.4 MB ]
Features & Applications
Features
- Compatible with push button channel connectors – for much faster, adaptable assembly
- Adjustable – easily fit and repositioned along strut channels
Applications
- Assembling frames or connections with 45/135-degree angles
- Compatible with multiple MQ strut channels
- Recommended for use in dry, interior environments
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

