MQV-3/2 D Channel connector
Channel tie MQV-3/2 D product number: 369640
Galvanized flexible channel connector for two-dimensional structures
- Material composition: S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 4 mm
Choose options
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
630.14 ILS
63.01 ILS
/
1 each
Technical Data
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Material thickness
4 mm
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Weight
580 g
Documents
pdf Corrosion handbook, English [ 9.4 MB ]
Features & Applications
Features
- Two-dimensional connector – engineered for high load capacity
- Adjustable – easily fit and repositioned along strut channels
- Compatible with push button channel connectors – for much faster, adaptable assembly
Applications
- Connecting two MQ strut channels on the same plane
- Compatible with multiple MQ strut channels
- Recommended for use in dry, interior environments
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

