MQW-4-90 Angle Connector
חיבור 90°(4 חורים) MQW-4 product number: 369658
Galvanized 90-degree angle for connecting multiple MQ strut channels
- Material composition: S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Number of holes: 4
Choose options
Angle
- 90 °
Number of holes
- 4
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
297.83 ILS
29.78 ILS
/
1 each
Technical Data
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Number of holes
4
Material thickness
4 mm
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Angle
90 °
Weight
250 g
Documents
pdf Corrosion handbook, English [ 9.4 MB ]
Features & Applications
Features
- Compatible with push button channel connectors – for much faster, adaptable assembly
- Adjustable – easily fit and repositioned along strut channels
Applications
- Assembling frames or connections with 45/135-degree angles
- Compatible with multiple MQ strut channels
- Recommended for use in dry, interior environments
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

