MM-CW channel washer
Channel washer MM-CW M8 product number: 418769
Channel washer for several applications to be used in combination with MM System
- For use with: MM-C-16, MM-C-30, MM-C-36, MM-C-45
- Material composition: DD11 - DIN EN 10111
- Surface finish: Galvanized
standard
Choose options
Hole diameter - D
- 8.6 mm
- 10.6 mm
For use with
- MM-C-16, MM-C-30, MM-C-36, MM-C-45
Pack size
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
58.52 ILS
2.93 ILS
/
1 each




