MQP-2/1 Channel foot
Rail support MQP-2/1 product number: 377731

Galvanized channel foot for fastening channels to various base materials
- Material composition: S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 4 mm
Choose options
For use with
- MQ-21, MQ-21D, MQ-31, MQ-41, MQ-41/3
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
227.81 ILS
22.78 ILS
/
1 each
