MQP-1 Channel foot
Rail support MQP-1/3 product number: 369647
Galvanized channel foot for fastening channels to concrete in light/medium-duty applications
- Material composition: DD11 MOD - HN 547, S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Material thickness: 4 mm
Choose options
For use with
- MQ-41, MQ-41/3
Pack size
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
624.91 ILS
31.25 ILS
/
1 each


