MQP-R Channel foot
Rail support MQP-21-72-R product number: 304047
Stainless steel (A4) channel foot for fastening channels to various base materials
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish: Outdoor Plus - Stainless Steel
- Material thickness: Channel connector: 4 mm, baseplate: 6 mm
Choose options
For use with
- MQ-21-D-R, MQ-21-R, MQ-41D-R, MQ-41-R, MQ-52-R
- MQ-41D-R
Pack size
- 8 pc
- 12 pc
Quantity
Pack
Total Pieces
12
Discounted net
6,213.57 ILS
517.80 ILS
/
1 each






