MQV-R Channel connector
Rail support MQV-2/2 D-14-R product number: 304033
Stainless steel (A4) channel connector used as a longitudinal extender for MQ strut channels
- Tightening torque: 40 Nm
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish: Outdoor Plus - Stainless Steel
Choose options
For use with
- MQ-21-D-R, MQ-21-R, MQ-41D-R, MQ-41-R
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
1,856.97 ILS
185.70 ILS
/
1 each