Guide sleeve MFT-GS 6,5x10 A2
Onehand screw MIA-OH90 product number: 304889
Hot-dip galvanized (HDG) screw for easier fastening and one-handed adjustment of MI and MIQ connectors
- Weight: 0.1 kg
- Material composition: Steel grade 8.8
- Surface finish: HDG: 45 µm - DIN EN ISO 10684
Choose options
Length
- 95 mm
Modular Girder Type
- 90
Pack size
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
220.50 ILS
22.05 ILS
/
1 each





