Galvanized flat washer corresponding to ISO 7093 used in various applications

  • Material composition: Steel - DIN EN ISO 7093-1
  • Surface finish: Indoor Coated - Electro galvanized
  • Load range: Light duty

Choose options

Inside diameter - DI
  • 13 mm
  • 17 mm
  • 22 mm
Outside diameter - DA
  • 37 mm
  • 50 mm
  • 60 mm
Pack size
  • 50 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 105.55 ILS