GR-G Threaded pipes - Stainless steel A4-70
Threaded pipe GR-G 1/2x20 product number: 286862

Stainless steel (A4) threaded pipes used as an accessory for various applications
- Thread - M: 1/2 in
- Required material grade: A2, A4
- Material composition: Stainless steel A4-70 - DIN EN ISO 3506-1
Choose options
Thread - M
- 1/2 in
- 3/4 in
Length - L
- 2000 mm
Pack size
- 5 pc
Quantity
Pack
Total Pieces
5
Discounted net
15,430.47 ILS
3,086.09 ILS
/
1 each
