Galvanized eye nut corresponding to DIN 582 with looped heads to receive a hook

  • Material composition: Steel C15E
  • Surface finish: Indoor Coated - Electro galvanized
  • Load range: Light duty

Choose options

Thread - M
  • M8
  • M10
  • M12
  • M16
  • M20
  • M24
Diameter - D
  • 20 mm
  • 25 mm
  • 30 mm
  • 35 mm
  • 40 mm
  • 50 mm
Pack size
  • 4 pc
  • 6 pc
  • 10 pc
  • 20 pc
  • 40 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 206.91 ILS