MVZ-DC air duct clamp
מהדק תעלות מיזוג אוויר MVZ-DC product number: 2048088
Galvanized air duct clamp for use with regular ducts
- Tightening torque: 5 Nm
- Material composition: DD11 - DIN EN 10111
- Surface finish: Indoor Coated - Electro galvanized
Choose options
Tightening torque
- 5 Nm
Clamping Range - D (max.)
- 30 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
561.17 ILS
5.61 ILS
/
1 each
Technical Data
Tightening torque
5 Nm
Material composition
DD11 - DIN EN 10111
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Documents
pdf Instruction for use MVA-DC [ 411.8 KB ]
Features & Applications
Features
- Easy to install with screws – no preliminary installation and drilling required
- Can also be used as additional fastening with large ducts
- Easy to install using a power screwdriver – no preliminary clamping or drilling required
Applications
- Connector for rectangular air ducts
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

