MV-SI perforated band hanger
Perforated band hanger MV-SI product number: 386530
Galvanized perforated band hanger for fastening ventilation ducts
- Noise reduction: 18 dB (A)
- For use with: Perforated band: max. bandwidth 20 mm, max. bandthickness 2.5 mm
- Maximum load - F: 600 N
Choose options
For use with
- Perforated band: max. bandwidth 20 mm, max. bandthickness 2.5 mm
Maximum load - F
- 600 N
Maximum tensile load - Fz
- 0.6 kN
Pack size
- 50 pc
Quantity
Pack
Total Pieces
50
Discounted net
280.06 ILS
5.60 ILS
/
1 each



