SR-RM reduction sleeves
Reduction sleeve SR-RM 16-10 product number: 58146

Galvanized reduction sleeves used to reduce the diameter of threaded rods
- Material composition: Steel
- Surface finish: Indoor Coated - Electro galvanized
- Inside thread - MI: M10
Choose options
Inside thread - MI
- M10
Outside thread - MA
- M16
Length - L
- 10 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
1,153.68 ILS
11.54 ILS
/
1 each

