Round coupling nut
Spacer coupling M6x30 round product number: 216433

Galvanized round coupling nut for extending threaded rods
- Thread - M: M6
- Material composition: Steel
- Surface finish: Indoor Coated - Electro galvanized
Choose options
Thread - M
- M6
Length - L
- 30 mm
Diameter - D
- 10 mm
Pack size
- 100 pc
Quantity
Pack
Total Pieces
100
Discounted net
171.38 ILS
1.71 ILS
/
1 each


