Galvanized hex socket head cap screw corresponding to DIN 912

  • Material composition: Steel grade 8.8
  • Surface finish: Indoor Coated - Electro galvanized

Choose options

Thread - M
  • M8
  • M10
Diameter - D
  • 13 mm
  • 16 mm
Thread length - L
  • 16 mm
  • 25 mm
Pack size
  • 50 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 95.10 ILS