Hex coupling nut
Spacer coupling M6x18 product number: 70063

Galvanized hexagonal coupling nut for extending threaded rods
- Thread - M: M6
- Material composition: Steel grade 4.6
- Surface finish: Indoor Coated - Electro galvanized
Choose options
Thread - M
- M6
- M8
- M10
- M12
- M16
Length - L
- 18 mm
- 25 mm
- 30 mm
- 40 mm
Pack size
- 25 pc
- 50 pc
Quantity
Pack
Total Pieces
50
Discounted net
78.38 ILS
1.57 ILS
/
1 each


