MQZ-U-F Washer
Installation washer MQZ-U-F product number: 304208

Hot-dip galvanized (HDG) installation washer for metric fastenings in butterfly holes
- Material composition: S235JR - DIN EN 10025
- Surface finish: Outdoor Coated - HDG
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Choose options
Pack size
- 40 pc
Quantity
Pack
Total Pieces
40
Discounted net
194.37 ILS
4.86 ILS
/
1 each
Technical Data
Material composition
S235JR - DIN EN 10025
Surface finish
Outdoor Coated - HDG
Environmental conditions
Outdoor, low to moderate pollution (C3 / C4 - low)
Weight
26 g
Features & Applications
Features
- Part of a range of cross-compatible Hilti strut channel systems
- All connectors can be installed with standard M10 screws
Applications
- Fastening angles to base material using anchors
- For use at butterfly holes with standard M10 screws
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo