MQZ-U-R Installation washer
Installation washer MQZ-U-R product number: 304084

Stainless steel (A4) installation washer for metric fastenings in butterfly holes
- Material composition: Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
- Surface finish: Outdoor Plus - Stainless Steel
- Environmental conditions: Outdoor high pollution (C4 – high / C5)
Choose options
Pack size
- 40 pc
Quantity
Pack
Total Pieces
40
Discounted net
1,119.20 ILS
27.98 ILS
/
1 each
Technical Data
Material composition
Stainless steel, 1.4404 (A4) – EN 10088, AISI 316L
Surface finish
Outdoor Plus - Stainless Steel
Environmental conditions
Outdoor high pollution (C4 – high / C5)
Weight
25 g
Features & Applications
Features
- Part of a range of cross-compatible Hilti strut channel systems
- All connectors can be installed with standard M10 screws
Applications
- Fastening angles to base material using anchors
- For use at butterfly holes with standard M10 screws
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo