MP-P Pipe clamp
Pipe ring MP-P 148-156 product number: 2167464
Galvanized pipe clamp without sound insulation for economical light/medium-duty applications
- Clamping Range - D: 148 - 156 mm
- Thread connection - M: M8, M10
- Maximum load - F: 1500 N
standard
Choose options
Clamping Range - D
- 148 - 156 mm
Thread connection - M
- M8, M10
Pack size
- 50 pc
Quantity
Pack
Total Pieces
50
Discounted net
1,081.58 ILS
21.63 ILS
/
1 each





