MP-KF 170 Refrigeration pipe clamp

High-density refrigeration pipe clamp for extra heavy-duty refrigeration applications

  • Approvals: Fire class B2
  • Temperature resistance: -50 - 110 °C
  • Material composition: Closed-cell CFC-free polyurethane foam (PUR)
premium

Choose options

Thickness - T
  • 60 mm
Diameter - D
  • 219.1 mm
  • 273 mm
  • 323.9 mm
  • 355.6 mm
  • 406.4 mm
  • 457 mm
  • 508 mm
  • 609 mm
Thread connection - M
  • M16
  • M20
  • M24
Pack size
  • 1 pc
  • 2 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 966.63 ILS