LH Sprinkler loop hanger
Galvanized sprinkler loop hanger with FM and UL approvals for fire sprinkler applications
- Approvals: UL approved EX15279
- Material composition: Carbon Steel Type-B - ASTM A653M-06a, SGCC - JISG 3302
- Surface finish: Indoor Coated - Electro galvanized
Choose options
Clamping Range - D
- 20 - 25 mm
- 27 - 28 mm
- 34 - 35 mm
- 42 - 45 mm
- 48 - 51 mm
- 57 - 64 mm
- 70 - 76 mm
- 83 - 89 mm
- 106 - 114 mm
- 165 - 168 mm
- 217 - 224 mm
Thread connection - M
- M10
- M12
Nominal pipe size (imperial)
- 1/2 in
- 3/4 in
- 1 in
- 1-1/4 in
- 1-1/2 in
- 2 in
- 2-1/2 in
- 3 in
- 4 in
- 6 in
- 8 in
Pack size
- 10 pc
- 25 pc
- 50 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 442.04 ILS



