MI-CF LS Refrigeration pipe clamp

Galvanized pipe clamp with load sharing for refrigeration applications with a variety of insulation thicknesses

  • Approvals: Fire class B2
  • Temperature resistance: -70 - 120 °C
  • Material composition: Closed-cell CFC-free polyisocyanurate foam (PIR), outside aluminum-foil
standard

Choose options

Thickness - T
  • 20 mm
  • 50 mm
Diameter - D
  • 88.9 mm
  • 114.3 mm
Thread connection - M
  • M10, M12
  • M8, M10
Nominal pipe size (imperial)
  • 3 in
  • 4 in
Pack size
  • 4 pc
  • 6 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 760.76 ILS