MI-CF Refrigeration pipe clamp

Galvanized pipe clamp without load sharing for refrigeration applications with a variety of insulation thicknesses

  • Approvals: Fire class B2
  • Temperature resistance: -70 - 120 °C
  • Material composition: Closed-cell CFC-free polyisocyanurate foam (PIR), outside aluminum-foil

Choose options

Thickness - T
  • 20 mm
Diameter - D
  • 33.7 mm
  • 42.4 mm
  • 48.3 mm
  • 60.3 mm
  • 63.5 mm
  • 76.1 mm
  • 88.9 mm
Thread connection - M
  • M8, M10
Nominal pipe size (imperial)
  • 1 in
  • 1-1/4 in
  • 1-1/2 in
  • 2 in
  • 2-1/2 in
  • 3 in
Pack size
  • 8 pc
  • 10 pc
  • 12 pc
  • 16 pc
  • 20 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 466.07 ILS