MV-PI Ventilation Pipe clamp
Ventilation pipe ring MV-PI 280 product number: 386490
Galvanized ventilation pipe clamp with sound insulation for high productivity in spiral duct applications
- Thread connection - M: M8, M10
- Maximum load - F: 1200 N
- Approvals: Acustic insulaton DIN 4109 inspected, Fire class B2
Choose options
Thread connection - M
- M8, M10
- No thread
Nominal pipe size
- 224 mm
- 250 mm
- 280 mm
- 300 mm
- 315 mm
- 355 mm
- 400 mm
- 450 mm
- 500 mm
- 560 mm
- 600 mm
- 630 mm
- 710 mm
- 800 mm
- 900 mm
- 1000 mm
- 1120 mm
- 1250 mm
Pack size
- 6 pc
- 8 pc
- 10 pc
Quantity
Pack
Total Pieces
10
Discounted net
401.28 ILS
40.13 ILS
/
1 each






